??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE LX-VS-HI200
HELP_VARIABLE
Company
Balluff
Description
Lights for vision systems and machines
Bill of material
BALLUFF BAE LX-VS-HI200
VERF
Availability
Available
BC
Order code
BAE00JE
TC
Product identifier
BAE LX-VS-HI200
PX
Product view
49039_01
TECH
Tech. Details
Tech. Details
ICON
W
Weight
0.942 Kg
TRAFFIC
Customs number
94054099
DESCRIPT
Description
Connection = Cable with connector, M12x1-Male, 4-pin, 0.3 m, Version = Background light, Dimension = 180 x 9.5 x 255 mm, Rated operating voltage Ue DC = 24 V, Current draw max. = 708 mA, Operating mode = Normal (continuous operation), Digital inputs = Trigger, Material = Aluminium anodized, black Glass PMMA, Illumination area = 200 x 150 mm, Light type = LED infrared, Wave length = 875 nm, Beam angle = 100 ° x 80 °, Ambient temperature = -10...55 °C, Approval/Conformity = CE, UKCA, WEEE, IP rating = IP54
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.